Digital S Line Calipers (IP67)

Digital S Line Calipers (IP67)

High-end model S Line Series calipers pursue high function/high performance.
[Features]
· Water- and dustproof digital calipers with an IP67 waterproof rating.
· With sleep mode. (Approximately 20 minutes)
[Applications]
· Ideal for use in workplaces where cooling fluid, cutting fluid, or lubricant are used.
· Used for measuring outer diameter, inner diameter, level difference and depth.

Part Number

Configured Part Number is shown.

Part Number
D-150IP67S
D-200IP67S
D-300IP67S
Part NumberVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
Minimum Reading
(mm)
Instrument Error
(mm)
Power Supply Material Quantum Error Features
4 Day(s) or more 101 ~ 1500–150234.540111640.01±0.02CR2032 (lithium battery) for testing x 1 includedStainless SteelNot including ±1 count· Water-resistance protection grade IP67 · Ideal for use in areas that contain coolant, machining fluid, lubricating oil, and other substances · Includes sleep mode (approx. 20 minutes)
4 Day(s) or more 151 ~ 2000–20029050141940.01±0.03CR2032 (lithium battery) for testing x 1 includedStainless SteelNot including ±1 count· Water-resistance protection grade IP67 · Ideal for use in areas that contain coolant, machining fluid, lubricating oil, and other substances · Includes sleep mode (approx. 20 minutes)
4 Day(s) or more 201 ~ 3000–300387641419-0.01±0.03CR2032 (lithium battery) for testing x 1 includedStainless SteelNot including ±1 count· Water-resistance protection grade IP67 · Ideal for use in areas that contain coolant, machining fluid, lubricating oil, and other substances · Includes sleep mode (approx. 20 minutes)

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Waterproof Function Included
With / Without measurement data output terminal Included Depth Bar W / WO Included E(mm) 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)