For Screw Use 3-Piece Set DDY1

For Screw Use 3-Piece Set DDY1

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Set that includes a Megadora Impactor for removing rusted screws and a screw file for restoring screws.
[Features]
· Due to its unique design which adopts cam rotation structure in the through nut, the cutting edge instantaneously rotates 12° in reverse when hit with a hammer.
· As shock acceleration is applied to the cutting edge, it is possible to easily loosen screws that are completely stripped.
· The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal.
· The cutting edge has undergone high precision black point processing.
· With screw file.
[Applications]
· Ideal for removal of rusty screws and screw restoration.

Basic Specifications

Catalog

Japanese Only
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
3 Day(s) or more
-

Part Number : DDY1
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2 / No.3
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Content Statement
    No.2、No.3、0.75、1.00、1.25、1.50、1.75、2、2.50、3
  • Megadora Impactor Axial Length(mm)
    150
  • Megadora Impactor Tip Standard
    +No.2、+No.3
  • Screw Thread Pitch(mm)
    0.75、1.00、1.25、1.50、1.75、2.00、2.50、3.00