For Deep Rib, Rib Finish Taper End Mill NRF-4

For Deep Rib, Rib Finish Taper End Mill NRF-4

Capable of high-precision and high-efficiency direct engraving. Achieves a surface roughness that reduces the amount of polishing work

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NRF-4-0.5-0.5-2
NRF-4-0.5-0.5-4
NRF-4-0.5-0.5-6
NRF-4-0.5-1-2
NRF-4-0.5-1-4
NRF-4-0.5-1-6
NRF-4-0.5-1.5-2
NRF-4-0.5-1.5-4
NRF-4-0.5-1.5-6
NRF-4-0.5-2-2
NRF-4-0.5-2-4
NRF-4-0.5-2-6
NRF-4-0.5-3-4
NRF-4-0.5-3-6
NRF-4-0.5-3-8
NRF-4-0.8-0.5-4
NRF-4-0.8-0.5-6
NRF-4-0.8-1-4
NRF-4-0.8-1-6
NRF-4-0.8-1-10
NRF-4-0.8-1.5-4
NRF-4-0.8-1.5-6
NRF-4-0.8-1.5-10
NRF-4-0.8-2-6
NRF-4-0.8-2-8
NRF-4-0.8-2-12
NRF-4-0.8-3-6
NRF-4-0.8-3-8
NRF-4-0.8-3-12
NRF-4-1-0.5-4
NRF-4-1-0.5-6
NRF-4-1-0.5-12
NRF-4-1-1-4
NRF-4-1-1-6
NRF-4-1-1-12
NRF-4-1-1.5-8
NRF-4-1-1.5-12
NRF-4-1-1.5-21
NRF-4-1-2-8
NRF-4-1-2-12
NRF-4-1-2-21
NRF-4-1-3-8
NRF-4-1-3-12
NRF-4-1-3-21
NRF-4-1.2-0.5-4
NRF-4-1.2-0.5-6
NRF-4-1.2-0.5-12
NRF-4-1.2-1-4
NRF-4-1.2-1-6
NRF-4-1.2-1-12
NRF-4-1.2-1.5-8
NRF-4-1.2-1.5-12
NRF-4-1.2-1.5-21
NRF-4-1.2-2-8
NRF-4-1.2-2-12
NRF-4-1.2-2-21
NRF-4-1.2-3-8
NRF-4-1.2-3-12
NRF-4-1.2-3-21
NRF-4-1.4-0.5-8
Part NumberVolume DiscountDays to ShipSingle Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Overall Length (L)
(mm)
Manufacturer Code Torsion Angle
(°)
(d1) Large Point Diameter
(mm)
(γ) Neck Angle
(°)
5 Day(s) or more 0.50.525501-00425-00502Left 11 °0.53
5 Day(s) or more 0.50.545501-00425-00512Left 11 °0.57
5 Day(s) or more 0.50.565501-00425-00522Left 11 °0.6
5 Day(s) or more 10.525501-00425-00504Left 11 °0.57
5 Day(s) or more 10.545501-00425-00514Left 11 °0.64
5 Day(s) or more 10.565501-00425-00524Left 11 °0.71
5 Day(s) or more 1.50.525501-00425-00505Left 11 °0.6
5 Day(s) or more 1.50.545501-00425-00515Left 11 °0.71
5 Day(s) or more 1.50.565501-00425-00525Left 11 °0.81
5 Day(s) or more 20.525501-00425-00506Left 11 °0.64
5 Day(s) or more 20.545501-00425-00516Left 11 °0.78
5 Day(s) or more 20.565501-00425-00526Left 11 °0.92
5 Day(s) or more 30.545501-00425-00518Left 11 °0.92
5 Day(s) or more 30.565501-00425-00528Left 11 °1.13
5 Day(s) or more 30.586001-00425-00538Left 11 °1.34
5 Day(s) or more 0.50.845501-00425-00812Left 11 °0.87
5 Day(s) or more 0.50.865501-00425-00822Left 11 °0.9
5 Day(s) or more 10.845501-00425-00814Left 11 °0.94
5 Day(s) or more 10.865501-00425-00824Left 11 °1.01
5 Day(s) or more 10.8106001-00425-00844Left 11 °1.15
5 Day(s) or more 1.50.845501-00425-00815Left 11 °1.01
5 Day(s) or more 1.50.865501-00425-00825Left 11 °1.11
5 Day(s) or more 1.50.8106001-00425-00845Left 11 °1.32
5 Day(s) or more 20.865501-00425-00826Left 11 °1.22
5 Day(s) or more 20.886001-00425-00836Left 11 °1.36
5 Day(s) or more 20.8126001-00425-00856Left 11 °1.64
5 Day(s) or more 30.865501-00425-00828Left 11 °1.43
5 Day(s) or more 30.886001-00425-00838Left 11 °1.64
5 Day(s) or more 30.8126001-00425-00858Left 11 °2.06
5 Day(s) or more 0.5146001-00425-01012Left 11 °1.07
5 Day(s) or more 0.5166001-00425-01022Left 11 °1.1
5 Day(s) or more 0.51126001-00425-01052Left 11 °1.21
5 Day(s) or more 1146001-00425-01014Left 11 °1.14
5 Day(s) or more 1166001-00425-01024Left 11 °1.21
5 Day(s) or more 11126001-00425-01054Left 11 °1.42
5 Day(s) or more 1.5186001-00425-01035Left 11 °1.42
5 Day(s) or more 1.51126001-00425-01055Left 11 °1.63
5 Day(s) or more 1.51217001-00425-01075Left 11 °2.1
5 Day(s) or more 2186001-00425-01036Left 11 °1.56
5 Day(s) or more 21126001-00425-01056Left 11 °1.84
5 Day(s) or more 21217001-00425-01076Left 11 °2.47
5 Day(s) or more 3186001-00425-01038Left 11 °1.84
5 Day(s) or more 31126001-00425-01058Left 11 °2.26
5 Day(s) or more 31217001-00425-01078Left 11 °3.2-
5 Day(s) or more 0.51.246001-00425-01212Left 11 °1.27
5 Day(s) or more 0.51.266001-00425-01222Left 11 °1.3
5 Day(s) or more 0.51.2126001-00425-01252Left 11 °1.41
5 Day(s) or more 11.246001-00425-01214Left 11 °1.34
5 Day(s) or more 11.266001-00425-01224Left 11 °1.41
5 Day(s) or more 11.2126001-00425-01254Left 11 °1.62
5 Day(s) or more 1.51.286001-00425-01235Left 11 °1.62
5 Day(s) or more 1.51.2126001-00425-01255Left 11 °1.83
5 Day(s) or more 1.51.2217001-00425-01275Left 11 °2.3
5 Day(s) or more 21.286001-00425-01236Left 11 °1.76
5 Day(s) or more 21.2126001-00425-01256Left 11 °2.04
5 Day(s) or more 21.2217001-00425-01276Left 11 °2.67
5 Day(s) or more 31.286001-00425-01238Left 11 °2.04
5 Day(s) or more 31.2126001-00425-01258Left 11 °2.46
5 Day(s) or more 31.2217001-00425-01278Left 11 °3.4-
5 Day(s) or more 0.51.486001-00425-01412Left 11 °1.54

Loading...

Basic Information

Type Tapered Square Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 4
Link Diameter (d)(mm) 4 Coating Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)