F4238 BT F4000 Series Porcupine Cutter BT Shank

Part Number
F4238BT-50XBT50X71
F4238BT-50XBT50X99
F4238BT-63XBT50X85
F4238BT-63XBT50X113
F4238BT-80XBT50X99
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Shank
(mm)
Number of tips for use
3 Day(s) or more 502453807591171143.2BT5015
3 Day(s) or more 502753807591299173.2BT5021
3 Day(s) or more 632603807591685158.2BT5018
3 Day(s) or more 6329038075917113188.2BT5024
3 Day(s) or more 802754807592199173.2BT5028

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)