F4041 F4000 Series High-Rigidity Shoulder Mill Shell Type

Part Number
F4041-50XSLX3
F4041-50XSLX3J
F4041-50XSLX4
F4041-63XSLX4
F4041-63XSLX4J
F4041-63XSLX6
F4041-63XSLX6J
F4041-80XSLX5J
F4041-80XSLX7J
F4041-100XSLX5J
F4041-100XSLX8J
Part NumberVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Type Number of tips for use
3 Day(s) or more 5050322807570213
3 Day(s) or more 5050322.225807570313
3 Day(s) or more 5050422807570414
3 Day(s) or more 6350422807570514
3 Day(s) or more 6350422.225807570614
3 Day(s) or more 6350622807570716
3 Day(s) or more 6350625.4807571226
3 Day(s) or more 8063531.75807570815
3 Day(s) or more 8063731.75807570917
3 Day(s) or more 10063531.75807571015
3 Day(s) or more 10063831.75807571118

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material No Carbide Coat Maximum Cutting Depth ap(mm) 13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)