• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Long Drill 400L

Long Drill 400L

[Features]
For drilling holes of 240 mm or more depth

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4L-090
4L-105
4L-120
4L-135
4L-150
4L-160
4L-180
4L-210
4L-240
4L-270
4L-300
Part NumberVolume DiscountDays to ShipSize
(mm)
Shaft Diameter d
(mm)
Useable Tools
6 Day(s) or more 99Electric drill
6 Day(s) or more 10.510Electric drill
6 Day(s) or more 1210Electric drill
6 Day(s) or more 13.510Electric drill
6 Day(s) or more 1512Electric drill
6 Day(s) or more 1612Electric drill
6 Day(s) or more 1812Electric drill
6 Day(s) or more 2112Electric drill
6 Day(s) or more 2412Electric drill
6 Day(s) or more 2712Electric drill
6 Day(s) or more 3012Electric drill

Loading...

  1. 1

Basic Information

Overall Length L(mm) 400 Screw Length SL(mm) 300 Shaft Type Hexagonal Shaft
Target Material Wood Material Ordinary Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)