• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide ALC Seating Boring

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
80T-1355
80T-1360
Part NumberVolume DiscountDays to ShipCutter
(mm)
Useable Tools Contents
4 Day(s) or more 55Electric drillDrill, cutter, hex wrench
4 Day(s) or more 60Electric drillDrill, cutter, hex wrench

Loading...

  1. 1

Basic Information

Drilling(mm) 13 Shaft Diameter d(mm) 10 Shaft Type 3 Grooves
Target Material ALC Material Material Drill: ordinary steel w/ hardened tip. Cutter: ordinary steel w/ hardened tip

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)