• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pocket Magnifier ‘Mobilent’

Part Number

Configured Part Number is shown.

Part Number
171014
171067
1710910
Part NumberVolume DiscountDays to ShipMagnification
(x)
Trusco Code Mass
(g)
Lens Material Specifications
3 Day(s) or more 4292-186327PXM Optical ResinAspherical Lens
3 Day(s) or more 7292-187130PXM Optical ResinAspherical Lens
3 Day(s) or more 10292-188032PXM Optical ResinAspherical Lens

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) φ35 Width(mm) 52 Depth(mm) 52
Height(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)