(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Hydraulic Puncher

Hydraulic Puncher

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A compact and lightweight hydraulic puncher that's easy to operate, affordable and high-quality.
· Drills a hole in the workpiece for the shaft to go through, and passes the shaft through the hole. After the top blade is screwed in and set, apply hydraulic pressure to drill holes as desired.
· Board thickness varies depending on the size of the punch set.
[Applications]
· Hole machining of panels and boxes as well as for wiring and piping.
· The punch set for HP-1.2 can also be used with an adapter to support diverse applications.

Part Number

Configured Part Number is shown.

Part Number
HP-3A
HP-3B
Part NumberVolume DiscountDays to ShipAbstract Trusco Code Accessory Mass
(g)
4 Day(s) or more For thin steel conduit tube, replacement blade provided: 19, 25, 31, 39, 51244-8548Storage case, Replacement blade, Piston shaft, Washer4500
4 Day(s) or more For thick steel power line tube, replacement blade included: 16, 22, 28, 36, 42, 54244-8556Storage case, Replacement blade, Piston shaft, Washer4500

Loading...

  1. 1

Basic Information

Product Type Related Item Maximum Drilling Capacity (Stainless Steel)(mm) t3.2×φ60 Double Insulation Y/N NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)