• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

Swimming master

Swimming master
  • On Sale Till 31/07/2018

[Features]
· The main unit is an antibacterial specification.

Part Number

Configured Part Number is shown.

SVAS003

Part Number
SVAS003
Part NumberVolume DiscountDays to ShipMass
(g)
Power Supply Measurement items
4 Day(s) or more 90Coin Type Lithium Battery (CR2430) x 1 pc (Supplied)Dual memory format (single/block), pitchometer function (display pitch number per 1 minute when stop at 3 rounds), lap/split 300 memory, three-step display, simple timer, integrating timer, split time timer, calendar display

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 100 hours Minimum Timekeeping(Second) 1/100
Calibration Impossible Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 61
Dimension (vertical)(mm) 80 Waterproof Water resistant 10 ATM Thickness(mm) 22
Trusco Code 321-2815

Please check the type/dimensions/specifications of the part SVAS003 in the Swimming master series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)