• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

PICCO Multi-Timer Speed

PICCO Multi-Timer Speed
  • On Sale Till 31/07/2018

With a speed conversion function that converts speed from the input distance and measured time.

Part Number

Configured Part Number is shown.

ADMF001

Part Number
ADMF001
Part NumberVolume DiscountDays to ShipMass
(g)
Power Supply Measurement items
4 Day(s) or more 67Coin Type Lithium Battery (CR2032) x 1 pc (Supplied)Split Measurement, Count Function (displays values up to 999,999), Repeat Timer Function, (subtractive timer 10 sec or more, can measure from 1 sec. to 99 hours 59 minutes and 59 seconds)

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 100 hours Minimum Timekeeping(Second) 1/100
Calibration Impossible Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 55
Dimension (vertical)(mm) 84 Waterproof Everyday waterproof Thickness(mm) 20.4
Trusco Code 337-5471

Please check the type/dimensions/specifications of the part ADMF001 in the PICCO Multi-Timer Speed series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)