Cabtyre Cable Secondary Side (with Holder and Cable Joint)

Cabtyre Cable Secondary Side (with Holder and Cable Joint)

[Features]
· Uses elastic and tough natural rubber for resistance to impact and friction, with particularly excellent withstand voltage characteristics.
[Applications]
· As a secondary cable (welding side) of the arc welding machine.

Part Number

Configured Part Number is shown.

Part Number
TWC-2210KH
TWC-225KH
TWC-3810KH
TWC-385KH
Part NumberVolume DiscountDays to ShipCable
(m)
Applicable current
(A)
Wire used
(mm2)
Trusco Code Application Mass
(g/Set)
Material (conductor) Material (cover) Accessory
3 Day(s) or more 10100~170WCT-22273-1061As a secondary cable (welding side) of the arc welding machine.3600Copper WireNatural Rubber for Conducting WireWelding rod holder (TEH-300) cable joint (TKJ-300 male)
3 Day(s) or more 5100~170WCT-22273-1053As a secondary cable (welding side) of the arc welding machine.2100Copper WireNatural Rubber for Conducting WireWelding rod holder (TEH-300) cable joint (TKJ-300 male)
3 Day(s) or more 10170~240WCT-38352-3683As a secondary cable (welding side) of the arc welding machine.5300Copper WireNatural Rubber for Conducting WireWelding rod holder (TEH-300) cable joint (TKJ-300 male)
3 Day(s) or more 5170~240WCT-38352-3608As a secondary cable (welding side) of the arc welding machine.3000Copper WireNatural Rubber for Conducting WireWelding rod holder (TEH-300) cable joint (TKJ-300 male)

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)