∑M 4-Flute Sigma Reed Regular Blade

Part Number

Configured Part Number is shown.

 
Part Number
EM-6
EM-10
EM-12
EM-14
EM-15
EM-16
EM-18
EM-20
EM-22
EM-25
EM-30
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
3 Day(s) or more 615665
3 Day(s) or more 10251090
3 Day(s) or more 12301295
3 Day(s) or more 143516110
3 Day(s) or more 154016115
3 Day(s) or more 164016115
3 Day(s) or more 184016115
3 Day(s) or more 204520130
3 Day(s) or more 224520130
3 Day(s) or more 255025140
3 Day(s) or more 305525150

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Powerful Torsion (45°-60°) Base Blade Y/N Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)