• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 to 22:30 (MYT) 20/5/2018. We apologize for the inconvenience.

∑L 4-Flute Sigma Reed Long Blade

Part Number

Configured Part Number is shown.

 
Part Number
EL-6
EL-8
EL-10
EL-12
EL-14
EL-15
EL-16
EL-18
EL-20
EL-22
EL-25
EL-30
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
3 Day(s) or more 625675
3 Day(s) or more 835890
3 Day(s) or more 104510110
3 Day(s) or more 125512120
3 Day(s) or more 146516140
3 Day(s) or more 157516150
3 Day(s) or more 167516150
32 Day(s) or more 187516150
3 Day(s) or more 208520160
3 Day(s) or more 228520160
3 Day(s) or more 2510525180
3 Day(s) or more 3010525185

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side Coating Non-Coated
Torsion Angle (θ) Powerful Torsion (45°-60°) Base Blade Y/N Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)