• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

αFL α Flat Nick Roughing Long Blade

αFL α Flat Nick Roughing Long Blade

A flat nick type roughing end mill. Semi-finishing is possible. Enables a wide range of machining and deep engraving, due to the long flute length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AFL-20-80
AFL-25-100
AFL-30-100
AFL-40-120
AFL-50-160
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
3 Day(s) or more 2080420160
3 Day(s) or more 25100425180
Quote 30100432210
3 Day(s) or more 40120642240
32 Day(s) or more 50160642280

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)