• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Scaling Hammer

Scaling Hammer

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Basic Specifications

  • Overall Length(mm)
    330
  • Head Diameter(mm)
    16
  • Head Length(mm)
    120
  • Mass(G)
    240
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-9648
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : CBSH-150
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    330
  • Head Diameter(mm)
    16
  • Head Length(mm)
    120
  • Mass(G)
    240
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-9648
  • Material
    Beryllium Copper Alloys

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)