Explosion-Proof 45° Double Opening Closed Wrench

Explosion-Proof 45° Double Opening Closed Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Tip Model
    Both Openings Type
  • Approval Acquired
    JIS-equivalent Product
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.

Details

Part Number
Two-sided Width Size(mm)

Refine by

  • 17X19
  • 19X24
  • 24X30
  • 26X32
  • 30X32
  • Clear
Overall Length(mm)

Refine by

  • 240
  • 275
  • 320
  • 325
  • 340
  • Clear
Mass(G)

Refine by

  • 260
  • 350
  • 600
  • 710
  • 720
  • Clear
Trusco Code

Refine by

  • 341-7417
  • 341-7409
  • 341-7395
  • 341-7387
  • 341-7379
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17X19
240
260
341-7379
3 Day(s) or more
-

Part Number : BW-31719
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Model
    Both Openings Type
  • Two-sided Width Size(mm)
    17X19
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    240
  • Mass(G)
    260
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7379
  • Material
    Beryllium Copper Alloys
19X24
275
350
341-7387
3 Day(s) or more
-

Part Number : BW-31924
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Model
    Both Openings Type
  • Two-sided Width Size(mm)
    19X24
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    275
  • Mass(G)
    350
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7387
  • Material
    Beryllium Copper Alloys
24X30
320
600
341-7395
4 Day(s) or more
-

Part Number : BW-32430
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Model
    Both Openings Type
  • Two-sided Width Size(mm)
    24X30
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    320
  • Mass(G)
    600
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7395
  • Material
    Beryllium Copper Alloys
26X32
325
710
341-7409
3 Day(s) or more
-

Part Number : BW-32632
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Model
    Both Openings Type
  • Two-sided Width Size(mm)
    26X32
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    325
  • Mass(G)
    710
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7409
  • Material
    Beryllium Copper Alloys
30X32
340
720
341-7417
3 Day(s) or more
-

Part Number : BW-33032
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Model
    Both Openings Type
  • Two-sided Width Size(mm)
    30X32
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    340
  • Mass(G)
    720
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7417
  • Material
    Beryllium Copper Alloys

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●45degrees offset.
●It is a product which is equivalent to JIS-B4 704.
●The metallic sparks non flammability test of the product safety assessment center is executed.

Materials

●Beryllium copper alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)