Packing Stand (Portable Type)

Packing Stand (Portable Type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· It makes packaging work more efficient.
· Useful as it can be carried around.

Basic Specifications

  • Product Type
    Cushioning Material Related Products
  • Body Dimension Frontage(mm)
    720
  • Main Body Dimension Depth(mm)
    54
  • Main Body Dimension Height(mm)
    40
  • Trusco Code
    403-5658
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : KS-K2
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cushioning Material Related Products
  • Body Dimension Frontage(mm)
    720
  • Main Body Dimension Depth(mm)
    54
  • Main Body Dimension Height(mm)
    40
  • Trusco Code
    403-5658
  • Material
    Steel
  • Suggested size for packing material(mm)
    600
  • Mass(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)