Oil Clean (Wet Type)【250 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
AK30
AK31
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDetails Type Trusco Code Weight
(kg)
Cloth material details (Raw material) Cloth material details (fluid component) Features Application Amount Of Content

250 Pieces Per Package

3 Day(s) or more Main Body335-37291.7 / CanCotton, polyesterEthanol, Purified WaterDemonstrates excellent results in wiping oil stains from metals.Can be used to remove stains from metal parts, wipe molds and clean machines1 Can (250 Sheets)

250 Pieces Per Package

3 Day(s) or more Refill335-37371.4/bagCotton, polyesterEthanol, Purified WaterDemonstrates excellent results in wiping oil stains from metals.Can be used to remove stains from metal parts, wipe molds and clean machines1 Bag (250 Sheets)

Loading...

  1. 1

Basic Information

Product Type Non-woven waste Shape Roll Fabric New products
Type Wet Color White Sheet size(mm) 160×300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)