Mop Hanger for 1 Mop, 3 Mops or 5 Mops

Mop Hanger for 1 Mop, 3 Mops or 5 Mops

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A mop hanger that can be mounted to a wall.
[Features]
· Neat storage of long objects that are difficult to keep tidy.
· Handles with a diameter of 9 to 35 mm can be hung.
· Includes mounting screws.
· Body materials: Polystyrene, rail materials: Stainless steel.
· Approx. load resistance: 4 kg per location.
[Applications]
· Optimal as a wall mounted type of storage holder for mops, brooms, etc.

Basic Specifications

  • Product Model
    Mop Hanger
  • Width(mm)
    102
  • Depth(mm)
    55
  • Height(mm)
    48
  • Body / Option
    Main Body
  • Summary
    1-piece
  • Trusco Code
    281-9627
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : FU316-000X-MB
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    102
  • Depth(mm)
    55
  • Height(mm)
    48
  • Body / Option
    Main Body
  • Summary
    1-piece
  • Trusco Code
    281-9627
  • Mass(g)
    80
  • Use
    Wall mount type holder for storing mops, brooms, etc.
  • Specifications
    With Fixing Screws 2 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)