• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mop Catch (Stainless Steel)

Mop Catch (Stainless Steel)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A simple structure that can be mounted on a wall.
· Efficiently organizes mops to help make the worksite more tidy.
[Applications]
· Wall mounted storage for mops or brooms.

Basic Specifications

  • Product Model
    Mop Hanger
  • Width(mm)
    70
  • Depth(mm)
    70
  • Height(mm)
    30
  • Body / Option
    Main Body
  • Summary
    1-piece
  • Trusco Code
    355-7065
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : FU585-001X-MB
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    70
  • Depth(mm)
    70
  • Height(mm)
    30
  • Body / Option
    Main Body
  • Summary
    1-piece
  • Trusco Code
    355-7065
  • Mass(g)
    65
  • Use
    For storing a mop/broom on the wall.
  • Specifications
    With Fixing Screw
  • Appropriate Handle Size
    15~25mm
  • Maximum Usage Load
    2kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)