• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Green pin shackle (straight type/U-shaped) (Part Numbers)

Part Number

Configured Part Number is shown.

GPS-4.75T

Features

●Lightweight and compact shackle coated with electro-zinc plated.

Usage

●As cargo handling work and multipurpose connecting fitting.

Specification

●SPQ(piece):1

Materials

●Special Alloy Steel
Part Number
GPS-4.75T
Part NumberVolume DiscountDays to ShipWorking Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Features Intended Use Amount Of Content
3 Day(s) or more 4.75Screw-In Type19312219317047331-3832870Screw-In TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.1 pc.

Loading...

  1. 1

Basic Information

Material Special Alloy Steel Product Model Shackle Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part GPS-4.75T in the Green pin shackle (straight type/U-shaped) series.

Products like this...

Part Number
GPS-1.5T
GPS-1T
GPS-2T
GPS-6.5T
GPSB-2T
GPSB-3.25T
Part NumberVolume DiscountDays to ShipWorking Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Features Intended Use Amount Of Content
3 Day(s) or more 1.5Screw-In Type11191311194326331-3794190Screw-In TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-
3 Day(s) or more 1Screw-In Type10171110173723331-3808140Screw-In TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-
3 Day(s) or more 2Screw-In Type13.5221613.5225134331-3816320Screw-In TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-
3 Day(s) or more 6.5Screw-In Type223625223685.553331-38411340Screw-In TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-
3 Day(s) or more 2Bolt Type13.5221613.5225134331-3859390Bolt TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-
3 Day(s) or more 3.25Bolt Type16271916276040331-3867670Bolt TypeA hot dip galvanized, lightweight and compact shackle.Luggage handling work, as multi-purpose connection fittings.-