• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tape-Less Measure

Tape-Less Measure

[Features]
· Can freely measure straight lines and curved lines.
· The counter is enclosed in a waterproof box that is airtight.

Part Number

Configured Part Number is shown.

TM-3

Part Number
TM-3
Part NumberVolume DiscountDays to ShipMass
(g)
3 Day(s) or more 660

Loading...

  1. 1

Basic Information

Product Model Roller Distance Meter Display Digits 4 Measurement Range(cm~m) 10~999.9
Reduction Length ~ Total Length(mm) 270~950 Wheel Diameter(mm) 150 Trusco Code 101-6601

Please check the type/dimensions/specifications of the part TM-3 in the Tape-Less Measure series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)