Desk Mat - Old JIS / Olefinic Resin Type - Non-Glare Type

Desk Mat - Old JIS / Olefinic Resin Type - Non-Glare Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

Part Number
Width x Depth(mm)

Refine by

  • 1,045 x 715
  • 1,455 x 715
  • 900 x 620
  • 1045 x 620
  • 1355 x 620
  • Clear
Applicable desk

Refine by

  • 2
  • 3
  • 5
  • 6
  • 7
  • Clear
Trusco Code

Refine by

  • 519-8160
  • 519-8151
  • 519-8143
  • 519-8135
  • 519-8127
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1,455 x 715
2
519-8127
7 Day(s) or more
-

Part Number : DMS-231DX
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1,455 x 715
  • Applicable desk
    2
  • Trusco Code
    519-8127
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For Old JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1560
1355 x 620
3
519-8135
7 Day(s) or more
-

Part Number : DMS-331DX
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1355 x 620
  • Applicable desk
    3
  • Trusco Code
    519-8135
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For Old JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1190
1,045 x 715
5
519-8143
3 Day(s) or more
-

Part Number : DMS-501DX
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1,045 x 715
  • Applicable desk
    5
  • Trusco Code
    519-8143
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For Old JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1060
1045 x 620
6
519-8151
3 Day(s) or more
-

Part Number : DMS-601DX
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1045 x 620
  • Applicable desk
    6
  • Trusco Code
    519-8151
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For Old JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    920
900 x 620
7
519-8160
3 Day(s) or more
-

Part Number : DMS-701DX
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    900 x 620
  • Applicable desk
    7
  • Trusco Code
    519-8160
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For Old JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    790

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)