Office Chair Seat Height 390–490 mm

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
Standard office chairs.
[Features]
· Vinyl leather upholstery that allows dirt to be wiped off quickly.
· The back and seat portions are made of polyurethane, the legs are made of steel, and the casters are made of oil-resistant rubber
· Safe and secure product made in Japan.
[Applications]
· Ideal for use as an office product.
Specification
●Coated Cloth:Vinyl Leather●Seat Width x Seat Depth x Seat Height(mm):400 x 380 x 390 to 490
●Adjustable Seat Function: Screw Type
Materials
●Back Part/Seat Part: Polyurethane●Leg: Steel, Oil Resistance Rubber Castors