• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
Office Chair Seat Height 430–540 mm

Office Chair Seat Height 430–540 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Assembly type OA chair with casters.
[Features]
· Seat with ergonomic 3D curve. Backrest made from resin covered in cloth. It provides comfort when seated.
· The backing and seat use hard molded urethane that does not shift shape.
[Applications]
· For offices, conference rooms, etc.

Basic Specifications

  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Amount Of Content
    1 Leg

Details

Part Number
Amount Of Content

Refine by

  • 1 Leg
  • Clear
Chair Type

Refine by

  • Type without armrests
  • Type with armrests
  • Clear
Color

Refine by

  • Black
  • Blue Colors
  • Reds
  • Yellow Series
  • Clear
Color Details

Refine by

  • Black
  • Blue
  • Wine
  • Yellow
  • Clear
Trusco Code

Refine by

  • 301-5319
  • 301-5301
  • 301-5297
  • 301-5271
  • 301-5262
  • 301-5254
  • 336-9544
  • 336-9536
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
Type without armrests
Black
Black
301-5262
4 Day(s) or more
-

Part Number : FZ-3-BK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type without armrests
  • Color
    Black
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Black
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5262
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    -
  • Mass(g)
    8200
1 Leg
Type without armrests
Blue Colors
Blue
301-5254
3 Day(s) or more
-

Part Number : FZ-3-BL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type without armrests
  • Color
    Blue Colors
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Blue
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5254
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    -
  • Mass(g)
    8200
1 Leg
Type without armrests
Reds
Wine
301-5271
1 Day(s) or more
-

Part Number : FZ-3-WN
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type without armrests
  • Color
    Reds
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Wine
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5271
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    -
  • Mass(g)
    8200
1 Leg
Type without armrests
Yellow Series
Yellow
336-9536
1 Day(s) or more
-

Part Number : FZ-3-YO
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type without armrests
  • Color
    Yellow Series
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Yellow
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    336-9536
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    -
  • Mass(g)
    8200
1 Leg
Type with armrests
Black
Black
301-5301
4 Day(s) or more
-

Part Number : FZ-3A-BK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type with armrests
  • Color
    Black
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Black
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5301
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    PP Resin Molding, Steel
  • Mass(g)
    10200
1 Leg
Type with armrests
Blue Colors
Blue
301-5297
3 Day(s) or more
-

Part Number : FZ-3A-BL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type with armrests
  • Color
    Blue Colors
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Blue
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5297
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    PP Resin Molding, Steel
  • Mass(g)
    10200
1 Leg
Type with armrests
Reds
Wine
301-5319
1 Day(s) or more
-

Part Number : FZ-3A-WN
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type with armrests
  • Color
    Reds
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Wine
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    301-5319
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    PP Resin Molding, Steel
  • Mass(g)
    10200
1 Leg
Type with armrests
Yellow Series
Yellow
336-9544
1 Day(s) or more
-

Part Number : FZ-3A-YO
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Leg

Specificationtitle

  • Chair Type
    Type with armrests
  • Color
    Yellow Series
  • Upholstery
    Cloth-covered
  • Product Type
    Assembly type
  • Color Details
    Yellow
  • Seat width(mm)
    455
  • Seat Depth(mm)
    455
  • Sitting Height(mm)
    430~540
  • Assembly guide
    15 Minutes per 1 Person
  • Trusco Code
    336-9544
  • Features 1
    Seat with 3D curve which takes into account human engineering. Back rest made from resin covered in cloth. OA chair provides comfort when seated.
  • Features 2
    The backing and seat use hard molded urethane that does not shift.
  • Comes with a seat elevation mechanism
    Gas Adjustment Type
  • Material (back)
    PP Resin + Mold Urethane
  • Material (seat)
    PP Resin Molding + Mold Urethane, PP Resin Cover
  • Material (legs)
    Glass Fiber-Filled Nylon Resin, Nylon Dual Wheel Casters
  • Material (elbow)
    PP Resin Molding, Steel
  • Mass(g)
    10200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Coated Cloth:Upholstery
●Adjustable Seat Function: Gas Control Type
●Back Locking Function

Materials

●Back Part/Seat Part: PP Plastic Molded Part/Mold Urethane
●Leg: Reinforced Resin Molded Product, Φ60 Nylon Twin-wheel Caster

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)