Open Shoe Case (with Middle Shelf)

Open Shoe Case (with Middle Shelf)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)
  • Open Shoe Case (with Middle Shelf)

[Features]
· The shoe case is available in box type and shelf type. Both varieties have been built by a rational assembly method. Can be selected according to the facility environment.

Part Number

Configured Part Number is shown.

Part Number
NPL3
NPL4
NPL6
NPS12
NPS16
NPS24
NPSH24
Part NumberVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Height
(mm)
Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Type Specifications Main Body Material Mass
(g)
Amount Of Content
7 Day(s) or more -1006850956×285×2303 TiersFinished productSteel204001 unit
7 Day(s) or more -10061100956×285×2304 TiersFinished productSteel261001 unit
7 Day(s) or more -10061600956×285×2306 TiersFinished productSteel372001 unit
7 Day(s) or more 121006850230×285×230For 12 people / 4 rows, 3 levelsFinished productSteel225001 unit
7 Day(s) or more 1610061100230×285×230For 16 people / 4 rows, 4 levelsFinished productSteel285001 unit
7 Day(s) or more 2410061600230×285×230For 24 People / 4 Rows 6 LevelsFinished productSteel407001 unit
7 Day(s) or more 2414901100230×285×230For 24 People / 6 Rows 4 LevelsFinished productSteel416001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Open Type Depth(mm) 300
Color Neogray Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)