Shoe Case (without Lock / ABS Resin Doors)

Shoe Case (without Lock / ABS Resin Doors)

[Features]
· As the door is made of ABS plastic, it will not rust.
· The body is a low-key neo-gray color.

Part Number

Configured Part Number is shown.

Part Number
SC-12P
SC-12WP
SC-24P
SC-24WP
Part NumberVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Height
(mm)
Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Type Accessory Specifications Main Body Material Key Material Material of Door Mass
(g)
Amount Of Content
8 Day(s) or more 12900880255×336×183For 12 peopleWithout ShelfFinished productSteelNo KeyABS Resin240001 unit
8 Day(s) or more 121050880221×336×248For 12 peopleWith ShelfFinished productSteelNo KeyABS Resin310001 unit
8 Day(s) or more 249001700255×336×183For 24 peopleWithout ShelfFinished productSteelNo KeyABS Resin455001 unit
8 Day(s) or more 2410501700221×336×248For 24 peopleWith ShelfFinished productSteelNo KeyABS Resin585001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Type With Door Depth(mm) 380
Details Type ABS Resin Doors Color Neo Gray (Body) Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)