• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Book Storage Base, Frontage (mm) 874–1760

Book Storage Base, Frontage (mm) 874–1760

[Features]
· Power sockets that are hidden behind a bookshelf can be installed in front of the bookshelf for greater ease of use.

Part Number

Configured Part Number is shown.

FB40-G06

Specification

●W x D x H(mm):880 x 380 x 60
●Applicable Bookshelf Dimension(mm) W x D:880 x 400
●Color: Neon Gray
Part Number
FB40-G06
Part NumberVolume DiscountDays to ShipApplicable Bookcase Dimensions Frontage
(mm)
Applicable Bookcase Dimensions Depth
(mm)
Compatible metal fittings to prevent tipping over Mass
(kg)
Amount Of Content
3 Day(s) or more 880400TK/NTK Type3.01 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 60 Depth (mm) 380
Product Type Bookshelf Base Product Type Other Color Neogray
Trusco Code 520-6774 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FB40-G06 in the Book Storage Base, Frontage (mm) 874–1760 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)