• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Braille Mat (Warning Type)

Braille Mat (Warning Type)

[Features]
· This synthetic rubber allows slip prevention, elasticity, and sound insulation.
· A yellow type that allows the position to be easily detected.
· A warning mat for pedestrians.
· For Indoor Use
[Applications]
· Pedestrian warning mat

(i)Caution

  • Use an adhesive (optional) for installation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KTM-300
KTM-305
KTM-310
Part NumberVolume DiscountDays to ShipDetails Type Size
(mm)
Trusco Code Material Details Protrusion Height
(mm)
Mass
(g)
Amount Of Content
4 Day(s) or more Warning Type (Minor)300×300×7.0382-4331Synthetic Rubber (EPDM+SBR)4.84501 pc.
4 Day(s) or more Warning Type (Major)300×300×6.2382-4349Synthetic Rubber (EPDM+SBR)3.25201 pc.
4 Day(s) or more Inductive Type300×300×6.0382-4357Synthetic Rubber (EPDM+SBR)3.55561 pc.

Loading...

  1. 1

Basic Information

Product Type Safety Sign (For Floor) Material (Main Body) Other Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)