View Other Model Numbers
Sign Label for Outdoor Use (for Inkjet) Sign Adhesive Sheet 32003

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sign Label for Outdoor Use (for Inkjet) Sign Adhesive Sheet
Part Number: 32003

Standard Unit Price: - Special Price -
Quantity: 1 Pack (3 Sheets)
Days to Ship: 3 Day(s) or more

[Features]
· Waterproof, extremely durable adhesive sheets that can be printed using a PC and an inkjet printer, and which can be applied and removed easily.
· Can be printed using a personal computer printer.
[Applications]
· Warning displays on work sites
· Outdoor display

Specifications of 32003

  • Product Model
    Safety Sign
  • Details Model
    Sign Adsorption Sheet
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    Includes Protective Cover, Glossy
  • Thickness(mm)
    0.2
  • Trusco Code
    410-4609
  • Features
    This is an adhesive sheet for use outdoors that can be printed on with a PC and inkjet printer, can easily be applied and removed, and has excellent water resistance and lightfastness.
  • Mass(g)
    120

Please check the type/dimensions/specifications of the part 32003 in the Sign Label for Outdoor Use (for Inkjet) Sign Adhesive Sheet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)