Sign Label for Outdoor Use (for Inkjet) Magnetic Set

Sign Label for Outdoor Use (for Inkjet) Magnetic Set

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Magnets can be created with precision on an inkjet printer.
· They have excellent water- and light-resistant properties, and can also be used outdoors.
· Magnets can be created with precision on a printer.·
[Applications]
· Display on items to which magnets adhere, such as steel racks

Basic Specifications

  • Product Model
    Safety Sign
  • Details Model
    Magnet Set
  • Material
    Polyester Film / Magnet
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    Includes Protective Cover, Glossy
  • Thickness(mm)
    0.27
  • Trusco Code
    410-4161
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
4 Day(s) or more
-

Part Number : 28839
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Magnet Set
  • Material
    Polyester Film / Magnet
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    Includes Protective Cover, Glossy
  • Thickness(mm)
    0.27
  • Trusco Code
    410-4161
  • Features
    Magnet can be cleanly created with an inkjet printer. Superior durability to water and light means that it can also be used outdoors.
  • Mass(g)
    355

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)