Cable tag

Part Number

Configured Part Number is shown.

Part Number
29-E
29-F
29-G
29-H
30-B
30-C
30-D
30-E
30-F
Part NumberVolume DiscountDays to ShipDetails Model Material Display Content Details Mounting Type Longitudinal
(mm)
Side
(mm)
Trusco Code Features Specifications Mass
(g)
Amount Of Content
3 Day(s) or more Wrapping typeSoft VinylWhite background, Red textWrapping type6580421-4714Tag attaches to the cable.Mounting Method: Winding type (Double-Sided Tape Attached on a rear part)21 pc.
3 Day(s) or more Wrapping typeSoft VinylWhite background, Blue textWrapping type6580421-4722Tag attaches to the cable.Mounting Method: Winding type (Double-Sided Tape Attached on a rear part)21 pc.
3 Day(s) or more Wrapping typeSoft VinylWhite background, Orange textWrapping type6580421-4731Tag attaches to the cable.Mounting Method: Winding type (Double-Sided Tape Attached on a rear part)21 pc.
3 Day(s) or more Wrapping typeSoft VinylYellow background and black textWrapping type6580421-4749Tag attaches to the cable.Mounting Method: Winding type (Double-Sided Tape Attached on a rear part)21 pc.
3 Day(s) or more Tag TypePolypropylene (PP)Load nameWith Vinyl Tie Wrap7040421-4757Tag attaches to the cable.Mounting Method: Tag Label Type (Viny-Ties)41 pc.
3 Day(s) or more Tag TypePolypropylene (PP)PowerWith Vinyl Tie Wrap7040421-4765Tag attaches to the cable.Mounting Method: Tag Label Type (Viny-Ties)41 pc.
3 Day(s) or more Tag TypePolypropylene (PP)Electric lightWith Vinyl Tie Wrap7040421-4773Tag attaches to the cable.Mounting Method: Tag Label Type (Viny-Ties)41 pc.
3 Day(s) or more Tag TypePolypropylene (PP)White, PlainWith Vinyl Tie Wrap7040421-4781Tag attaches to the cable.Mounting Method: Tag Label Type (Viny-Ties)41 pc.
3 Day(s) or more Tag TypePolypropylene (PP)Yellow plain backgroundWith Vinyl Tie Wrap7040421-4790Tag attaches to the cable.Mounting Method: Tag Label Type (Viny-Ties)41 pc.

Loading...

  1. 1

Basic Information

Product Model Safety Sign Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)