Submersible Pump, Lightweight Underwater Sewage Pump Norus

Brand :
SHINMAYWA
Caution
Product Description
[Features]
· Utilizes a tornado fin that achieves long tool life of the mechanical seal.
· Utilizes AC bearings that are resistant to heat-insulated operation.
· Greatly improved corrosion resistance due to the seamless stator casing.
[Applications]
· For generating and processing water at various types of water processing facilities.
· For processing industrial waste water from facilities such as factories.
· For draining waste water and sewage from food processing plants and animal husbandry facilities.
· For building facility drainage and sanitary facilities.
· For road and underpass drainage.
Features
●The adoption of the tornado fin realized the long life of the mechanical seal.●Adopt AC bearings to withstand adiabatic operation.
Usage
●Raw water at various water treatment facilities, for treatment process.●For industrial wastewater treatment processes such as factories.
Specification
●Frequency(Hz):50/60●Power(V):Three Phase 200
●Automatic Operation
●Power Cord Length: 5m