• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Green silent series replacement caster for trailer

Green silent series replacement caster for trailer

Eco-friendly replacement casters for dolly carts, made from recycled materials.
[Features]
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
[Applications]
· Convenient for sites where loads need to be transported quietly.
· Designed with consideration for the environment.

Part Number

Configured Part Number is shown.

Part Number
RP-CO-GS-100
RP-CO-GS-130
RP-CW-GS-100
RP-CW-GS-130
Part NumberVolume DiscountDays to ShipType Details Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Allowable Load
(kgf)
Wheel Diameter D
(mm)
Mounting Height, H
(mm)
Mass
(g)
Quantity
4 Day(s) or more Flexible95× 9571×719601001448001 pc.
4 Day(s) or more Flexible108×10880 x 801110013017710001 pc.
4 Day(s) or more Fixed115×8080×459601001445001 pc.
4 Day(s) or more Fixed137×93100×56111001301778001 pc.

Loading...

  1. 1

Basic Information

Product Model Carry Carts Body Material Made of Resin Body / Option Option
Wheel Width(mm) 38 Wheel Material Rubber Quantity 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)