• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Aluminum Slope Silent

Aluminum Slope Silent

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Lightweight aluminum mat with excellent noise-reduction properties.
[Features]
· Aluminum surface, rubber underside.
· Aluminum plate with rubber baked onto one side, providing strength and noise reduction.
· Prevents slipping.
· Made from lightweight, rust-resistant aluminum.
· Integrated structure with rubber baked onto an aluminum plate.
[Applications]
· Used for loading pallets onto platforms or trucks.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Option Load Capacity(kg)

Refine by

  • 200
  • 250
  • 300
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • 1210
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
1 pc.
200
1210
5 Day(s) or more
-

Part Number : WAS-1212
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Aluminum
  • Main body: option
    Option
  • Option Load Capacity(kg)
    200
  • Length(mm)
    1210
  • Width(mm)
    1210
  • Thickness(mm)
    11
  • Mass(g)
    35500
  • Material
    Aluminum Plate, Synthetic Rubber
1 pc.
300
600
5 Day(s) or more
-

Part Number : WAS-1260
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Aluminum
  • Main body: option
    Option
  • Option Load Capacity(kg)
    300
  • Length(mm)
    1210
  • Width(mm)
    600
  • Thickness(mm)
    11
  • Mass(g)
    17000
  • Material
    Aluminum Plate, Synthetic Rubber
1 pc.
250
900
5 Day(s) or more
-

Part Number : WAS-1290
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Aluminum
  • Main body: option
    Option
  • Option Load Capacity(kg)
    250
  • Length(mm)
    1210
  • Width(mm)
    900
  • Thickness(mm)
    11
  • Mass(g)
    26500
  • Material
    Aluminum Plate, Synthetic Rubber