• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
LED Electrical Screwdriver DKD-03

LED Electrical Screwdriver DKD-03

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

LED electrical test screwdriver that can perform conduction checks.
[Features]
· Bright LED inside the grip is turned on when the tip comes into contact with the live wire end of sockets for regular homes/factories.
· Includes a blade tip protection cap.
[Applications]
· For checking the conductivity of electric products.

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3
  • Shaft Length L (mm)
    20
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Total Length(mm)
    120
  • Weight(g)
    30

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : DKD-03
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3
  • Shaft Length L (mm)
    20
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Total Length(mm)
    120
  • Weight(g)
    30
  • Grip Diameter(mm)
    φ15
  • Intended Use
    For Low Voltage Testing (100-250 VAC)
  • Supplementary Explanation
    Conductivity is confirmed if the LED lights up when both sides of the conductive wire are brought into contact with the metal part. A cord for the tester is not included.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)