• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Offset Screwdriver

Offset Screwdriver

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Ideal for work in tight spaces where a normal screwdriver doesn't fit.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • Clear
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 5
  • 6
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
A(mm)

Refine by

  • 23
  • 30
  • Clear
B(mm)

Refine by

  • 23
  • 30
  • Clear
Set Content

Refine by

  • DZ-06、DZ-07
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No. 1
5
Single Item
23
23
-
2 Day(s) or more
-

Part Number : DZ-06
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    108
  • A(mm)
    23
  • B(mm)
    23
  • Set Content
    -
  • Weight(g)
    21
No. 1 / No. 2
5 ~ 6
Set Parts
23 ~ 30
23 ~ 30
DZ-06、DZ-07
2 Day(s) or more
-

Part Number : DZ-08
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    108
  • A(mm)
    23 ~ 30
  • B(mm)
    23 ~ 30
  • Set Content
    DZ-06、DZ-07
  • Weight(g)
    52

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)