Baby Nut Driver Set DK-04

Baby Nut Driver Set DK-04

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

This is a set of 7 Baby Nut screwdrivers where both the tip and grip are a size smaller.
[Features]
· Plastic handle.
· Screwdriver with excellent abrasion resistance.
[Applications]
· For tightening and removing bolts and nuts.

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 / 4 / 5 / 6 / 5.5 / 4.5 / 3.5
  • Shaft Diameter(mm)
    φ3 / φ4
  • Total Length(mm)
    130 / 145
  • A(mm)
    18
  • B(mm)
    9
  • C(mm)
    9 / 6 / 8
  • Weight(g)
    155

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : DK-04
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 ~ 6
  • Shaft Diameter(mm)
    φ3 / φ4
  • Total Length(mm)
    130 ~ 145
  • A(mm)
    18
  • B(mm)
    9
  • C(mm)
    6 ~ 9
  • Weight(g)
    155
  • Grip Diameter(mm)
    φ11$φ13
  • Case Size(mm)
    110×180
  • Supplementary Explanation
    Nut screwdriver (DN-01-12) refers to the difference in tip sizes and grip diameters.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set of seven pieces of baby nut screwdriver, with a small tip and a small grip.
●Excellent in wear resistance.
●Nickel plated finish.

Specification

●Set Contents(piece):7
●SPQ(set):10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)