Full Harness Safety Belt (Comes with G Cut Lanyard/Body-Belt Type)

Full Harness Safety Belt (Comes with G Cut Lanyard/Body-Belt Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A standard type full harness safety belt which disperses the impact of a fall around the whole body, reducing injury to the wearer.
· Employs a G cut lanyard with shock absorbing strap to reduce impact load.
· Posture is controlled so that the impact of a fall is dispersed and the head stays upward.
· Shock absorbing type lanyard means individual shock absorbers are not necessary, for a smooth fit at the back.
· One-touch buckle makes it easy to get on and off.
[Applications]
· A full safety harness for general work at heights.
· For single-line suspension only.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : R-502G-OT2-P-BX
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Harness Safety Belt
  • Type
    Rope Type
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Color
    Purple
  • Waist belt
    Yes
  • Body Belt Dimensions(mm)
    50X1200 (Single action buckle)
  • Thigh Buckle
    Single-Action
  • Trusco Code
    388-2381
  • Mass(g)
    2230
  • Lanyard(mm)
    Woven Rope Width 21.5 x Length 1,700 mm (including Hook)
  • Shoulder / Thigh Belt Width(mm)
    45
  • Chest Belt Width(mm)
    30
  • Hook Gate Opening(mm)
    50
  • Remark
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Features
    A standard type full harness safety belt that distributes the impact of a crash across the whole body, reducing the damage done to the victims. Lanyards adopt G-cut type straps with inherent shock absorber functions that reduce the impact load.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)