• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Full Harness Safety Belt, Color with Body Belt

Full Harness Safety Belt, Color with Body Belt

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Supports the whole body so that work fatigue is not concentrated on certain areas, and the impact of a fall is dispersed around the whole body. To make full use of these features of the harness safety belt, the harness is padded in areas where the load is heaviest, preventing injury to the body.
[Applications]
· Factories, construction, civil engineering, mining, bridge construction and other general work at heights.

Basic Specifications

  • Product Type
    Harness Safety Belt
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Waist belt
    Yes
  • Detail Type
    Without Shock Absorber
  • Body Belt Dimensions(mm)
    50X1300 (Single action buckle)
  • Connector Belt Type
    D Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Vermilion
  • Black
  • Clear
Thigh Buckle

Refine by

  • Pass-through
  • Single-Action
  • Clear
Trusco Code

Refine by

  • 377-8096
  • 377-8088
  • 377-8061
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
Single-Action
377-8061
1 Day(s) or more
-

Part Number : R-503D-OT2-SM-BX
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Harness Safety Belt
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Color
    Black
  • Waist belt
    Yes
  • Detail Type
    Without Shock Absorber
  • Body Belt Dimensions(mm)
    50X1300 (Single action buckle)
  • Connector Belt Type
    D Type
  • Thigh Buckle
    Single-Action
  • Trusco Code
    377-8061
  • Mass(g)
    2060
  • Shoulder / Thigh Belt Width(mm)
    45
  • Remark
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Features
    Supports entire body. Fatigue is not concentrated on a particular portion at the time of work. In case of an emergency fall, harness safety belt distributes the crash impact load all over the body. To prevent physical damage, pads are placed on the portions specially where the load is concentrated. The pads placed in the load concentration areas can reduce the feeling of restraint even when working over a long period of time.
1 pc.
Black
Pass-through
377-8088
1 Day(s) or more
-

Part Number : R-503D-PT-SM-BX
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Harness Safety Belt
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Color
    Black
  • Waist belt
    Yes
  • Detail Type
    Without Shock Absorber
  • Body Belt Dimensions(mm)
    50X1300 (Single action buckle)
  • Connector Belt Type
    D Type
  • Thigh Buckle
    Pass-through
  • Trusco Code
    377-8088
  • Mass(g)
    1910
  • Shoulder / Thigh Belt Width(mm)
    45
  • Remark
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Features
    Supports entire body. Fatigue is not concentrated on a particular portion at the time of work. In case of an emergency fall, harness safety belt distributes the crash impact load all over the body. To prevent physical damage, pads are placed on the portions specially where the load is concentrated. The pads placed in the load concentration areas can reduce the feeling of restraint even when working over a long period of time.
1 pc.
Vermilion
Pass-through
377-8096
1 Day(s) or more
-

Part Number : R-503D-PT-SY-BX
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Harness Safety Belt
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Color
    Vermilion
  • Waist belt
    Yes
  • Detail Type
    Without Shock Absorber
  • Body Belt Dimensions(mm)
    50X1300 (Single action buckle)
  • Connector Belt Type
    D Type
  • Thigh Buckle
    Pass-through
  • Trusco Code
    377-8096
  • Mass(g)
    1910
  • Shoulder / Thigh Belt Width(mm)
    45
  • Remark
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Features
    Supports entire body. Fatigue is not concentrated on a particular portion at the time of work. In case of an emergency fall, harness safety belt distributes the crash impact load all over the body. To prevent physical damage, pads are placed on the portions specially where the load is concentrated. The pads placed in the load concentration areas can reduce the feeling of restraint even when working over a long period of time.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)