Ritra (Lightweight Type)

Ritra (Lightweight Type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Super lightweight aluminum roller type safety belt.
· The buckles and hooks are made from aluminum alloy to reduce the weight.
[Applications]
· For general work at heights.
· Construction, factory, shipbuilding, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : RL-593-BL4-BP
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aerial Safety Belt
  • Type
    Rolled Type
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Color
    Blue
  • Waist belt
    Yes
  • Body Belt Dimensions(mm)
    50×1200
  • Trusco Code
    261-6564
  • Mass(g)
    980
  • Lanyard(mm)
    Strap width 18 x length 1,700 mm (including hook)
  • Hook Gate Opening(mm)
    50
  • Remark
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Features
    Aluminum Super-lightweight Type Winding Safety Belt. For weight reduction, we have adopted aluminum alloy in making the buckle hook.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)