Scaffold Plank (Made of Steel)

Scaffold Plank (Made of Steel)
  • On Sale Till 31/07/2018

Reduces the deflection, which is the most important issue during use, more than the conventional 2 boards.
[Features]
· The surface has a flanged circumference for slip prevention. The rear side has a special coating to reduce scaffold slippage.
· Made of an ultra-high-tensile steel plate (thickness 0.8 mm) for a weight approximately 25% lighter than a composite scaffold plank.
· The ultra-high-tensile continuous galvanized plating provides excellent rust resistance.
· Product certified by Scaffolding and Construction Equipment Association of Japan

(i)Caution

  • Use CLT40F and CLT30F with 3-point support.

Part Number

Configured Part Number is shown.

Part Number
CLT20F
CLT30F
CLT40F
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Number of Support Points Trusco Code Mass
(g)
Material Amount Of Content
Quote 20002455-54067200Steel1 unit
Quote 30003455-541410600Steel1 unit
Quote 40003455-542213900Steel1 unit

Loading...

  1. 1

Basic Information

Product Model Framework Scaffold Plate Maximum Operating Mass(kg) 150 Width(mm) 250
Thickness(mm) 40 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)