Telescopic Scaffold Board Blue Compact Stage (Reversible Type)

Telescopic Scaffold Board Blue Compact Stage (Reversible Type)

[Features]
· The surface has an anodized aluminum finish (the band and mounting areas have a blue anodized aluminum finish).
· Comes with a handle on both ends, can be extended and fixed to the desired length (4 mm increments) with a stopper operation, and comes with corner pads for preventing damage. A reversible type.

Part Number

Configured Part Number is shown.

Part Number
STKD-D2523
STKD-D3623
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Mass
(g)
Trusco Code Features Material Amount Of Content
7 Day(s) or more 1440~25008800306-0969Featuring an anodized surface (band and mounting parts are blue-anodized). Handles on both ends. Can be flexibly affixed to the desired length using the stopper (4 mm pitch). Features corner pads to prevent damage. Double-sided use type.Aluminum1 unit
8 Day(s) or more 2030~360012000306-0977Featuring an anodized surface (band and mounting parts are blue-anodized). Handles on both ends. Can be flexibly affixed to the desired length using the stopper (4 mm pitch). Features corner pads to prevent damage. Double-sided use type.Aluminum1 unit

Loading...

  1. 1

Basic Information

Product Model Framework Scaffold Plate (Extension Type) Maximum Operating Mass(kg) 120 Width(mm) 233
Number of Support Points 2 Thickness(mm) 75 Specifications Telescopic Type
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)