Rail wooden clappers

Brand :
MORIMITSU
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Features
●Used for bending fold margin of a thick iron plate such as a duct material.Specification
●Length(mm):240●Width(mm):30
●Height(mm):50
●SPQ(piece):2