LED Clip Headlight

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
· Since it is a clip type, it can be installed in various locations.
· A red lamp on the left and right can blink, etc.
Features
●Red lamps attached to the left and right and capable of blinking.Specification
●Total Luminous Flux(lm):26●W x D x H(mm):70 x 35 x 43
●SPQ(piece):12
●Power Supply: AA Alkaline Dry Battery(1 piece) Sold Separately
●Max Lighting Time: 2.5 Hours(when using 0.5W)
Materials
●Body: PlasticAccessories
●Head Band●Clip