• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Zoom Scissor Tilt R (5 Stage-Expandable / Pruning Type)

Zoom Scissor Tilt R (5 Stage-Expandable / Pruning Type)

Powerfully supports cutting of tall plants. Reliably cuts even thick branches. The sharpness of a forged blade and 20% better durability. Blade edge angle can be adjusted 30° to the left or right. A safe and secure product that is SG Mark-certified by Japan's Consumer Product Safety Association.

Part Number

Configured Part Number is shown.

180ZTR-3.0-5D

Part Number
180ZTR-3.0-5D
Part NumberVolume DiscountDays to ShipMass
(g)
Features Compression Length ~ Total Length
(mm)
Material (Blade) Material (pole section) Accessories
4 Day(s) or more 1300Strong support for elevated cutting. Even thick branches can be reliably cut. Forged blades with sharp edges and a 20% increase in durability. Blade can be adjusted laterally by 30°. Consumer Product Safety Association SG mark certified for safety and peace of mind.1832~3082High Carbon Edge SteelAluminum AlloySaw blade

Loading...

  1. 1

Basic Information

Product Model High Branch Scissors Cutting Ability(mm) 15 Blade Length(mm) 60
Total Length(mm) 3082 JAN Code 4965280733580 Trusco Code 382-0734

Please check the type/dimensions/specifications of the part 180ZTR-3.0-5D in the Zoom Scissor Tilt R (5 Stage-Expandable / Pruning Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)