Ultra Rosso 8 Plus

Ultra Rosso 8 Plus

[Features]
· Uses nonslip surfaces for both handles.
· Uses a caulking screw locking function.
· Uses a double cushion.
[Applications]
· Pruning garden plants and fruit trees, cutting bunches of flowers, harvesting.

Part Number

Configured Part Number is shown.

PS-8PLUS-R

Part Number
PS-8PLUS-R
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material (blade) Material (handle)
3 Day(s) or more 205Sliding stop utilized for both handles. Utilizes a caulking screw loosening stopper function, and a double cushion.High Grade Carbon Blade Tool Steel, High Grade Fluorine ProcessingElastomer resin, PA + GF

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors Blade Length(mm) 52 Overall Length(mm) 210
Trusco Code 409-4832

Please check the type/dimensions/specifications of the part PS-8PLUS-R in the Ultra Rosso 8 Plus series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)