• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ultra Rosso 8 Plus Spare Blade

Ultra Rosso 8 Plus Spare Blade

Nonslip surfaces used for both handles. Uses a caulking screw locking function. Uses a double cushion.

Part Number

Configured Part Number is shown.

PS-8PLUS-K

Part Number
PS-8PLUS-K
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material (blade)
3 Day(s) or more 118Sliding stop utilized for both handles. Utilizes a caulking screw loosening stopper function, and a double cushion.High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Blade Length(mm) 52 Trusco Code 409-4824

Please check the type/dimensions/specifications of the part PS-8PLUS-K in the Ultra Rosso 8 Plus Spare Blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)