Ultra Rosso G

Ultra Rosso G

[Features]
· Serrated blades allow cutting without slipping.
· Recess at the base of the blades can be used to cut wire. (Up to No. 16 annealed wire)
· Includes soft cushion to absorb shock.
· Strong grip made from resin that contains glass fibers and also uses elastomer resin, allowing it to be gripped comfortably in the hand without slipping.

Part Number

Configured Part Number is shown.

TS-66B

Part Number
TS-66B
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material (blade) Material (handle)
3 Day(s) or more 160The serrated blade can cut without slipping. The notch at the base of the blade is used to cut wire (smooth wire up to #16). Fitted with a soft cushion for shock absorption. Grip is made of glass fiber filled resin for strength, and because it is also coated with a rubbery resin, it fits well into one's hand without slipping.High Grade Carbon Blade Tool Steel, High Grade Fluorine ProcessingElastomer resin, PA + GF

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors Blade Length(mm) 45 Overall Length(mm) 195
Trusco Code 409-4905

Please check the type/dimensions/specifications of the part TS-66B in the Ultra Rosso G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)